lodgingAC - 52C Series Accessories
Lodging
ac.com
Javascript is required to properly view this site. Please turn on your JavaScript now.
lodgingAC
52C Series Accessories
Model Number
Description
Image
SLEEVE-INSUL-1PK
Insulated plastic wall sleeve. Available in single packs only.
WALL-SLEEVE-1PK
WALL-SLEEVE-9PK
Non-insulated Polymer wall sleeve.
SLEEVE-STEEL-1PK
SLEEVE-EXT24-1PK
SLEEVE-EXT26-1PK
SLEEVE-EXT28-1PK
Insulated steel wall sleeves, 1 per pack. Available in 14", 24", 26", and 28" depths.
FRI-SLEEVE-EXT
The Friedrich Wall Sleeve Adapter is constructed of sheet metal and designed to increase the depth of an existing Friedrich wall sleeve to accommodate industry standard PTAC units.
CM-SLEEVE-EXT
ClimateMaster wall sleeve adapter used for retrofit Carrier 52C series units into ClimateMaster 12-1/2 in. deep wall sleeves.
BAFFLE-KIT-1PK
Baffle Kit is required for applications where a factory wall sleeve is used without a factory exterior grille, to prevent air re-circulation
SLEEVE-MOLDING
Wall Sleeve Molding kit for trimming 42" x 16" wall sleeves to the interior wall.
GRILLE-ALU-STAMP
Cost effective one piece aluminum outdoor grille.
GRILLE-PLA-BEIGE
GRILLE-PLA-BROWN
GRILLE-PLA-ALPIN
Polymer architectural exterior grille.
GRILLE-ALU-CLEAR
GRILLE-ALU-BEIGE
GRILLE-ALU-BRONZ
GRILLE-ALU-BROWN
GRILLE-ALU-MBRONZ
GRILLE-ALU-WHITE
GRILLE-ALU-ALPIN
GRILLE-ALU-PEACH
GRILLE-ALU-MELON
GRILLE-ALU-LGREY
GRILLE-ALU-SGREY
GRILLE-ALU-RDBRK
GRILLE-ALU-BLUE
GRILLE-ALU-GREEN
Aluminum architectural exterior grille. This premium line of decorative outdoor grilles will enhance the appearance of any building. Made of strong, durable, extruded, anodized aluminum, they are designed to be mounted easily from inside the room. These elegant grilles have baked enamel finishes. (Custom colors also available)
DRAIN-KIT-4PK
Drain kit for internal & external routing of condensate water - 4 per pack.
SUBBASE-NON-ELEC
Non-electrical subbase.
SUBBASE-230V-15A
SUBBASE-230V-20A
SUBBASE-230V-30A
SUBBASE-265V-15A
SUBBASE-265V-20A
SUBBASE-265V-30A
Electrical subbase with factory installed receptacle.
SUBBASE-HARDWIRE
Electrical subbase with factory installed hard wire kit (208/230V and 265V).
LEVELING-LEGS
Leveling legs for wall sleeve support when a subbase is not used. Adjustable from 3 ¼ to 5 ½ inches.
SUBBASE-FUSE-15A
SUBBASE-FUSE-20A
SUBBASE-FUSE-30A
Field installable Fuse kit for an electrical subbase. Provide over current protection to meet local codes.
SUBBASE-SWITCH
Field installable switch kit for an electrical subbase.
HARDWIRE-KIT-1PK
Permanent power connection to the unit (includes 36 of flexible conduit and unit-mounted connector, 230/208V and 265V). 1 per pack.
CONDUIT-INTF-4PK
Interface for field supplied conduit to provide permanent power connection to unit. Includes molex connector for easy connect/disconnect.
MOLEX-PLUG-10PK
Interface kit for field supplied conduit, to provide permanent power connection to the unit (includes molex connector for easy connect/disconnect, 230/208V and 265V, 10 per pack)
TSTATCCBPC01-B
TSTATCCBPH01-B
Value series electronic thermostat with digital display.
HH01AD045
Electro-Mechanical Manual Changeover wall thermostat (both Heat/Cool & Heat Pumps)
33CSSN2-MH
Electronic Thermostat with Auto Changeover
TSTATCCPAC01-B
TSTATCCPHP01-B
7-Day programmable electronic thermostat.
TSTAT-COVER-6X7
TSTAT-COVER-7X10
Clear plastic locking thermostat cover prevents unauthorized access to the thermostat.
2SPEED-RCFAN-KIT
Provides two speed fan ( High/Low) control at the wall thermostat (Wall Thermostat NOT included). Can only be installed on an RC or RP series model.
2SPEED-TSTAT-KIT
Provides 2 speed fan (High/Low) control at the wall thermostat the 33CSSN2-MH series Electronic Wall Thermostat is included. Can only be installed on an RC or RP series model.
RC-FIELDKIT230HC
RC-FIELDKIT230HP
RC-FIELDKIT265HC
RC-FIELDKIT265HP
Field installable wall thermostat retrofit kit to convert a standard 52C and 52P PTAC to a wall thermostat controlled model.
EM-KIT
Field installable energy management system interface. Commonly used for front desk control.
SECURITY-DOOR
Key-locking security door to prevent access to heating and cooling controls.
LATERAL-DUCT
Lateral Duct work allows one unit to heat/cool two rooms; includes plenum, extension duct, registers, and all mounting hardware.
DEFLECTOR-1PK
Lateral air deflector with individually adjustable louvers to enhance air circulation.
CURTDFL-52CP-1PK
The Curtain Deflector is designed to keep window curtains away from the discharge air generated from PTAC units.
AIR-FILTER-10PK
Replacement air filters, 10-pack.
PWR-VENT-DOOR230
PWR-VENT-DOOR265
Kit generates up to 95 CFM Power Ventilation. Includes automatic vent door kit that automatically open when the power vent turns on and closes when it turns off.
Return to Top
View Printable Version
Copyright © 2010
Legal Notice
·
Privacy Policy
Copyright © 2010
Legal Notice
·
Privacy Policy