| 52F Series Specifications
|
 |
 |
 |
|
52F Series Solid Side Air Conditioners
Carrier`s new 52F Series Solid Side Air Conditioners deliver efficient heating and cooling in an attractive through-the-wall configuration.
|
| Catalog Number | 52FE108-1-E | 52FE310-3-E | 52FE312-3-E | 52C010-1-E | 52C012-3-E | | Cooling Capacity (BTU/Hr) | 8,000 | 10,000/9,800 | 12,000/11,700 | 10,000 | 12,000/11,700 | | Heating Capacity (BTU/HR) | 4,200 | 10,600/8,600 | 10,600/8,600 | N/A | N/A | | Voltage | 115 | 230/208 | 230/208 | 115 | 230/208 | | EER | 9.4 | 9.4/9.4 | 9.0/9.0 | 9.4 | 9.0/9.0 | | Watts (Cool) | 850 | 1065/1045 | 1335/1300 | 1065 | 1335/1300 | | Watts (Heat) | 1250 | 3450/2800 | 3450/2800 | N/A | N/A | | Amperes (Cool) | 7.5 | 4.7/5.1 | 5.9/6.4 | 10 | 5.9/6.4 | | Amperes (Heat) | 12 | 15.5/14.0 | 15.5/14.0 | N/A | N/A | | Receptacle Type | 1 | 4 | 4 | 1 | 3 | | Fuse Size (Amps) | 15 | 20 | 20 | 15 | 15 | | Fan Speeds (Cool / Fan Only / Heat) | 2/2/1 | 2/2/1 | 2/2/1 | 3/3 | 3/3 | | Maximum Wall Thickness | 17 | 17 | 17 | 17 | 17 | | CFM (Hi) | 280/190 | 280/210 | 300/230 | 280/210 | 300/230 | | Unit Height (in) | 14-1/2 | 14-1/2 | 14-1/2 | 14-1/2 | 14-1/2 | | Unit Width (in) | 24 | 24 | 24 | 24 | 24 | | Unit Depth (in) | 20 | 20 | 20 | 20 | 20 | | Wall Sleeve Height (in) | 15-1/4 | 15-1/4 | 15-1/4 | 15-1/4 | 15-1/4 | | Wall Sleeve Width (in) | 25-1/2 | 25-1/2 | 25-1/2 | 25-1/2 | 25-1/2 | | Wall Sleeve Depth (in nominal) | 17-1/2 | 17-1/2 | 17-1/2 | 17-1/2 | 17-1/2 | | Weight (lbs net/ship) | 75/88 | 90/103 | 91/104 | 84/97 | 87/100 | |
Unit Dimensions
|
|