| Accessories |
Model
Number |
Description |
| Wall
Sleeve |
WALL-SLEEVE-9PK |
9 Pack
of Corrosion-Protected Polymer Wall Sleeves |
| WALL-SLEEVE-1PK |
Single
Pack of Corrosion-Protected Polymer Wall Sleeves |
| Sleeve
Installation Kit |
INSULATION-KIT |
Insulated
panels used to increase insulation and decrease condensation |
| Standard
Outdoor Grille |
GRILLE-ALU-STAMP |
Standard
Stamped Aluminum Grille - Louvered vertically |
| Metal
Architectural Outdoor Grille |
GRILLE-ALU-CLEAR |
Aluminum |
| GRILLE-ALU-WHITE |
Ivory
White |
| GRILLE-ALU-BRONZE |
Light
Bronze |
| GRILLE-ALU-BROWN |
Dark
Bronze |
| GRILLE-ALU-BEIGE |
Champagne
Beige |
| GRILLE-ALU-LBEIGE |
Light
Beige |
| GRILLE-ALU-LGREY |
Light
Grey (wall sleeve color) |
| Polymer
Architectural Outdoor Grille |
GRILLE-PLA-BROWN |
Brown |
| GRILLE-PLA-BEIGE |
Beige |
| Drain
Kit |
DRAIN-KIT-4PK |
Internal
or External Drain Kit - 4 Pack |
| Hard-Wire
Kit with 42" flexible conduit |
H/W-KIT-230V-1PK |
230/208V
Hard Wire Kit in Single Pack |
| H/W-KIT-230V-4PK |
230/208V
Hard Wire Kit in 4 Pack |
| H/W-KIT-265V-1PK |
277/265V
Hard Wire Kit in Single Pack |
| H/W-KIT-265V-4PK |
277/265V
Hard Wire Kit in 4 Pack |
| Lateral
Duct Kit |
LAT-DUCT-PLENUM |
Plenum
fits directly over the unit discharge grille |
| Adapter
Plenum Extension |
EXTENSION-DUCT |
Extension
attaches to Plenum and directs discharge air to an adjacent room |
| Security
Door Kit |
SECURITY-DOOR |
Locking
Control Door to prevent unauthorized access to unit controls |
| Subbase |
SUB-BASE |
Standard
Non-Electrical Subbase for curtain wall or custom installations |
| Cord-Connected
Kit for 265V units with 10" of cord |
PLUG-265V-15AMP |
Plug
and cord assembly for 265V/15 Amp units |
| PLUG-265V-20AMP |
Plug
and cord assembly for 265V/20 Amp units |
| PLUG-265V-30AMP |
Plug
and cord assembly for 265V/30 Amp units |
| Standard
Manual Wall Thermostat |
HH01AD045 |
Wall-mounted
Thermostat utilized with Remote Control Units |
| Programmable
Thermostat |
TSTATCCPAC01-B |
Programmable
wall thermostat with auto change over feature |
| Retro-Fit
kit for GE Sleeve |
GE-RETROFIT-KIT |
Retrofit
kit for installing Carrier in GE wall sleeves |
| Retro-Fit
kit for Amana Sleeve |
AM-RETROFIT-KIT |
Retrofit
kit for installing Carrier in Amana wall sleeves |
| Replacement
Filter |
AIR-FILTER-25PK |
Replacement
Air Filters in 25 Pack |
| Energy
Management Kit |
EM-KIT |
Energy
Management Relay for Front Desk Control |