| Model
Number |
Description |
Image |
|
WALL-SLEEVE-1PK
WALL-SLEEVE-9PK
|
Non-insulated
Polymer wall sleeve. |
 |
| SLEEVE-INSUL-1PK |
Insulated
plastic wall sleeve. Available in single packs only. |
 |
SLEEVE-STEEL-1PK
SLEEVE-EXT24-1PK
SLEEVE-EXT26-1PK
SLEEVE-EXT28-1PK |
Insulated
steel wall sleeves, 1 per pack. Available in 14", 24", 26",
and 28" depths. |
 |
| FRI-SLEEVE-ADAPTER
|
The Friedrich Wall Sleeve Adapter
is constructed of sheet metal and designed to increase the depth of an existing Friedrich wall sleeve to accommodate
industry standard PTAC units. |
 |
| GRILLE-ALU-STAMP |
Cost
effective one piece aluminum outdoor grille. |
 |
GRILLE-PLA-BEIGE
GRILLE-PLA-BROWN |
Polymer
architectural exterior grille. |
 |
GRILLE-ALU-CLEAR
GRILLE-ALU-BEIGE
GRILLE-ALU-BRONZ
GRILLE-ALU-BROWN
GRILLE-ALU-MBRONZ
GRILLE-ALU-WHITE
GRILLE-ALU-ALPIN
GRILLE-ALU-PEACH
GRILLE-ALU-MELON
GRILLE-ALU-LGREY
GRILLE-ALU-SGREY
GRILLE-ALU-RDBRK
GRILLE-ALU-BLUE
GRILLE-ALU-GREEN |
Aluminum
architectural exterior grille. This premium line of decorative outdoor grilles
will enhance the appearance of any building. Made of strong, durable, extruded,
anodized aluminum, they are designed to be mounted easily from inside the
room. These elegant grilles have baked enamel finishes. (Custom colors also
available) |
 |
| DRAIN-KIT-4PK |
Drain
kit for internal & external routing of condensate water - 4 per pack. |
 |
| SUBBASE-NON-ELEC |
Non-electrical
subbase. |
 |
SUBBASE-230V-15A
SUBBASE-230V-20A
SUBBASE-230V-30A
SUBBASE-265V-15A
SUBBASE-265V-20A
SUBBASE-265V-30A |
Electrical
subbase with factory installed receptacle. |
 |
| SUBBASE-HARDWIRE |
Electrical
subbase with factory installed hard wire kit (208/230V and 265V). |
 |
SUBBASE-FUSE-15A
SUBBASE-FUSE-20A
SUBBASE-FUSE-30A |
Field
installable Fuse kit for an electrical subbase. Provide over current protection
to meet local codes. |
 |
| SUBBASE-SWITCH |
Field
installable switch kit for an electrical subbase. |
 |
| HARDWIRE-KIT-1PK |
Permanent
power connection to the unit (includes 36 of flexible conduit and unit-mounted
connector, 230/208V and 265V). 1 per pack. |
 |
| CONDUIT-INTF-4PK |
Interface for field
supplied conduit to provide permanent power connection to unit. Includes molex connector for easy
connect/disconnect. |
 |
TSTATCCBPC01-B
TSTATCCBPH01-B |
Value
series electronic thermostat with digital display. |
 |
| HH01AD045 |
Electro-Mechanical
Manual Changeover wall thermostat (both Heat/Cool & Heat Pumps) |
 |
TSTATCCPAC01-B
TSTATCCPHP01-B |
7-Day
programmable electronic thermostat. |
 |
RC-FIELDKIT230HC
RC-FIELDKIT230HP
RC-FIELDKIT265HC
RC-FIELDKIT265HP |
Field
installable wall thermostat retrofit kit to convert a standard 52C and 52P
PTAC to a wall thermostat controlled model. |

 |
TSTAT-COVER-6X7
TSTAT-COVER-7X10 |
Clear plastic locking thermostat cover prevents unauthorized access to the thermostat. |

|
| EM-KIT |
Field
installable energy management system interface. Commonly used for front
desk control. |
 |
| AIR-FILTER-10PK |
Replacement
air filters, 10-pack. |
 |
| SECURITY-DOOR |
Key-locking
security door to prevent access to heating and cooling controls. |
 |
| LATERAL-DUCT |
Lateral
Duct work allows one unit to heat/cool two rooms; includes plenum, extension
duct, registers, and all mounting hardware. |
 |
| DEFLECTOR-1PK |
Lateral
air deflector with individually adjustable louvers to enhance air circulation.
|
 |
| CURTDFL-52CP-1PK |
The Curtain Deflector is designed to keep window
curtains away from the discharge air generated from PTAC units.
|
 |